Properties
Version | with M12 outlet, 8-pole, A-coded, M8, 30 V, , LED: Yes, LED initiator: No, Wiring type: PNP |
Order No. | 1051760000 |
Type | SAI-04L-VP12-3A-M08O-PNP |
GTIN (EAN) | 4032248790302 |
Qty. | 1 items |
Depth | 113 mm |
Depth (inches) | 4.449 inch |
Height | 18.2 mm |
Height (inches) | 0.717 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Net weight | 64 g |
Operating temperature | -20 - 70°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Distributor outlet |
with M12 outlet
8-pole A-coded |
Rated voltage, min. | 15 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 2 A |
Total current | 2 A |
Electrical isolation available | No |
Insulation strength | 109 Ω |
Protection degree | IP68 |
Number of poles | 3 |
Number of contact sockets | 4 |
Connection thread | M8 |
Pollution severity | 3 |
LED | Yes |
LED initiator | No |
LED colour for indicating operation | green |
Material O-Ring | FKM |
Housing main material | PBT |
Material of distributor | Plastic |
Housing colour | black (similar to RAL 9005) |
Contact material | CuZn |
Contact surface | Gold-plated |
Number of poles | 3 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188746) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1051760000) |
Product Change Notification |
[20211208 Technical change to SAI M8 Line Distribution Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_248232)
[20211208 Technische Änderung zu SAI M8 Line Verteiler](https://mdcop.weidmueller.com/mediadelivery/asset/900_248233) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1856780000Packaging unit:600 PC
MultiFit, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Festo, white
MarkersTerminal markersMultiCardMultiFitMFFBlank