Properties
Version | Y connector, M12 / M8 |
Order No. | 1990540000 |
Type | SAI-ADAPT-M8/M12 4P |
GTIN (EAN) | 4050118376371 |
Qty. | 1 items |
Net weight | 14 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Single outlet 1 - plug-in connector | M8 pin |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque |
M12: 0.8 Nm
M8: 0.5 Nm |
Coding | M12 = A-coded, M8 = none |
Number of poles | 4 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+85 °C |
Threaded ring material |
Diecast zinc
nickel-plated |
Connector standard |
IEC 61076-2-101
IEC 61076-2-104 |
Coding | M12 = A-coded, M8 = none |
Conductor O.D. | - |
Connection 1 | M12/M8 |
Connection 2 | Screw |
Connection thread | M12 / M8 |
Number of poles | 4 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+85 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181319) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1990540000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |