Properties
Version | SAI Active, Subbus, Complete modul |
Order No. | 1938660000 |
Type | SAI-AU M8 SB 8DO 2A |
GTIN (EAN) | 4032248612659 |
Qty. | 1 items |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 30 |
Width (inches) | 1.181 inch |
Length | 180 mm |
Length (inches) | 7.087 inch |
Net weight | 290 g |
Storage temperature | -25 °C...85 °C |
Operating temperature | 0 °C...60 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 30ca4bfe-b33c-43ed-b218-3746bc09f6a6 |
Connection to Subbus (SUB-IN) |
1 x M8 plug 4-pole
A-coded |
Connection to Subbus (SUB-OUT) |
1 x M8 female 4-pole
A-coded |
I/O connections | 8 x M8 socket 3-pole |
Supply voltage (AUX-IN) |
1x M12 plug 5-pole
A-coded |
Diagnosis indication | red |
Input current, high | 2 mA to 15 mA in accordance with EN 61131-2 Type 1 |
Input current, low | < 15 mA in accordance with EN 61131-2 Type 1 |
Input filter |
1 ms
3 ms 5 ms 10 ms configurable |
Input voltage, high | >15 V in accordance with EN 61131-2 Type 1 |
Input voltage, low | <5 V in accordance with EN 61131-2 Type 1 |
Permitted input voltage | -30 V to +30 V (protected against polarity reversal) |
Separation of potentials to module electronics | none |
Diagnosis indication | red |
max. current-carrying capacity per output signal | 2 A |
Max. total current outputs | 4 A |
Output voltage, high | Supply voltage less 0.7 V DC |
Output voltage, low | 0 V DC |
Separation of potentials to module electronics | none |
Short-circuit proof | Yes, cut-off for short circuit and error message |
Switching frequency, inductive load | max. 1 Hz |
Switching frequency, lamp load | max. 8 Hz |
Switching frequency, resistive load | max. 100 Hz |
Certificate |
CE
cULus |
Earth | < 200 g |
Housing main material |
Pocan
PBT |
Protection degree | IP67 |
UL 94 flammability rating | 5VA |
Contact load | Per PIN max. 4 A |
Limits | 18 V DC ... 30 V DC |
Max. total current module | 8 A |
Operating voltage | 24 V |
Reverse polarity protection | Yes |
Approval/Certificate/Document of Conformity |
[Declaration_of_Conformity_DE_PN45](https://mdcop.weidmueller.com/mediadelivery/asset/900_41950)
[CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_287398) [UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_287402) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205424) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1938660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1938660000) |
User Documentation |
[MAN UR67 SAI-Aktive Universal Pro DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_313788)
[MAN UR67 SAI-Active Universal Pro EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_313789) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 9.0 | EC001601 |
ECLASS 9.0 | 27-24-26-05 |
ECLASS 9.1 | 27-24-26-90 |
ECLASS 10.0 | 27-24-26-05 |
ECLASS 11.0 | 27-24-26-05 |
ECLASS 12.0 | 27-24-26-05 |
ECLASS 13.0 | 27-24-26-05 |
ECLASS 14.0 | 27-24-26-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:2330260000Packaging unit:20 PC
Protected component assemblies, Protective cap
-
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM8