Properties
Version | Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2812800060 |
Type | SAIL-M12GM12G-5-0.6TYV |
GTIN (EAN) | 4064675428473 |
Qty. | 1 items |
Net weight | 80 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Cable length | 0.6 m |
Core cross-section | 0.34 mm² |
Core in accordance with UL AWM style | 10995 (80 °C / 300 V) |
Halogen | No |
Insulation | TPE |
Irradiation crosslinked | No |
Number of poles | 5 |
Outer cladding in accordance with UL AWM style | 20233 (80 °C / 300 V) |
Resistance to oils | in accordance with IEC 60811:404 |
Resistant to welding beads | Yes |
Sheath material | PUR |
Sheathing colour | yellow |
Shielded | No |
Suitable for cable carriers | Yes |
Temperature range, moving | -40...105 °C |
Temperature range, stationary | -30...105 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | Yes |
Coding | A-coded |
Connection thread | M12 / M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
LED | No |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in |
Rated current | 4 A |
Rated voltage | 60 V |
Temperature range of housing | -25…+85 °C |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | pin, straight - socket, straight |
Rated voltage | 60 V |
Plug left | M12, A-coded, IP68, male contact, straight, Plastic, unshielded |
Plug right | M12, A-coded, IP68, female contact, straight, Plastic, unshielded |
Product Change Notification | [Technical change to 3 to 5-pole unshielded M12 cord sets](https://mdcop.weidmueller.com/mediadelivery/asset/900_318301) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals |   |
ROHS | Conform |