Ominaisuudet
Version | Field attachable connector, M8 |
Order No. | 1416720000 |
Type | SAISWS-P-3A-3.5/5-M8 |
GTIN (EAN) | 4050118219944 |
Qty. | 1 items |
Net weight | 13 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable diameter, max. | 5 mm |
Cable diameter, min. | 3,5 mm |
Coding | none |
Connection cross-section, max. | 0,5 mm² |
Connection cross-section, min. | 0,14 mm² |
Contact surface | Gold-plated |
Gender of contact | Male |
Housing main material | CuZn |
Insulation strength | 108 Ω |
Number of poles | 3 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | No |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181239) |
Product Change Notification |
[Technische Änderung für freikonfektionierbare M8 und M12 Steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_325557)
[Technical change to field attachable M8 and M12 connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_325558) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ETIM 10.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ECLASS 15.0 | 27-44-01-16 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E307231 |