Properties
Version | Cross-connector (terminal), when screwed in, grey, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 6 mm |
Order No. | 2111230000 |
Type | SAKQB 6/10 |
GTIN (EAN) | 4050118440607 |
Qty. | 10 items |
Local product | Only available in certain countries |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 19.74 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Type of fixing | when screwed in |
Pitch in mm (P) | 8 mm |
Number of poles | 10 |
Rated voltage | 400 V |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304753) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2111230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2111230000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2111230000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2863880000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863890000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:2863910000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²