Properties
Version | Plug (terminal), Plug-in connection, grey, 6 mm², Number of connections: 1, Cu Zn, Number of poles: 1, Width: 6 mm, Height: 19 mm |
Order No. | 0135300000 |
Type | SB 14 |
GTIN (EAN) | 4008190169558 |
Qty. | 50 items |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Diameter | 6 mm |
Net weight | 2.24 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | Cu Zn |
Colour | grey |
Version | For the terminals |
Number of connections | 1 |
Type of connection | Plug-in connection |
Diameter | 6 mm |
Number of poles | 1 |
Rated cross-section | 6 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74647) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0135300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0135300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |