Properties
Version | Mounting tool |
Order No. | 2749600000 |
Type | SDI SET SLIM T8/T9/T10/T15/T20/T25 |
GTIN (EAN) | 4050118896343 |
Qty. | 1 items |
Width | 285 mm |
Width (inches) | 11.22 inch |
Net weight | 422 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Form | Torx® |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Individual parts
-
-
-
Item No.:2749720000Packaging unit:1 PC
Mounting tool, Blade width (B): 20 mm, Blade length: 100 mm
-
Item No.:2749730000Packaging unit:1 PC
Mounting tool, Blade width (B): 25 mm, Blade length: 125 mm
-
Item No.:2749710000Packaging unit:1 PC
Mounting tool, Blade width (B): 15 mm, Blade length: 100 mm
-
Item No.:2749700000Packaging unit:1 PC
Mounting tool, Blade width (B): 10 mm, Blade length: 100 mm
ToolsScrewdriversVDE insulated screwdrivers and setsTorx® screwdriver
ToolsScrewdriversVDE-insulated SlimLine screwdriverTorx® screwdriver