Properties
Version | Service pack |
Order No. | 1932620000 |
Type | SERVICEPACK MCP PLUS |
GTIN (EAN) | 4032248584079 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 11.11.2022 |
Net weight | 28 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ROHS | Conform |