Properties
Version | Klippon STB (Small Terminal Box), Fixing nut, Square, Height: 15 mm, Width: 15 mm, Depth: 11.7 mm, Material: Steel, galvanised, galvanized, silver |
Order No. | 0433500000 |
Type | SFNS5 VKMU M5 SW15 |
GTIN (EAN) | 4008190494520 |
Qty. | 20 items |
Depth | 11.7 mm |
Depth (inches) | 0.461 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 7.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel, galvanised |
Surface finish | galvanized |
Type of fixing | when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53509) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0433500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0433500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000129 |
ETIM 7.0 | EC000129 |
ETIM 8.0 | EC003863 |
ETIM 9.0 | EC003863 |
ECLASS 9.0 | 23-11-07-01 |
ECLASS 9.1 | 23-11-07-90 |
ECLASS 10.0 | 23-11-07-90 |
ECLASS 11.0 | 23-11-07-02 |
ECLASS 12.0 | 23-11-07-02 |
ECLASS 13.0 | 23-11-07-02 |
ECLASS 14.0 | 23-11-07-02 |
ROHS | Conform |
Is accessory of
-
Item No.:8683740000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 110 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8563410000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 200 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:1567660000Packaging unit:100 PC
Rail, TS 35, TS 35 x 7.5, Width: 150 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8410510000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 80 mm, without slot, Steel, galvanic zinc plated and passivated
-
Item No.:8803610000Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 320 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:1024990000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025040000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025010000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025050000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1024970000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1024980000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025030000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025020000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1002740000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058840000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002710000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002760000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002700000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058860000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002750000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058810000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058870000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058820000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058830000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058850000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002730000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058880000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002690000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002720000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
Individual part of
-
Item No.:8000052592Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:8000054773Packaging unit:1 PC
Klippon STB (Small Terminal Box), Enclosures, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey