Properties
Version | Lock washer, Copper |
Order No. | 0164400000 |
Type | SS M3 D 128-A 3 |
GTIN (EAN) | 4008190035914 |
Qty. | 50 items |
Diameter | 6.2 mm |
Wall thickness, max. | 1.2 mm |
Net weight | 0.1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Surface finish | untreated |
Colour | grey |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Type of mounting | Rail |
Diameter | 6.2 mm |
Installation advice | Direct mounting |
Surface finish | untreated |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002345 |
ETIM 7.0 | EC002345 |
ETIM 8.0 | EC002345 |
ETIM 9.0 | EC002345 |
ECLASS 9.0 | 23-09-03-06 |
ECLASS 9.1 | 23-09-92-90 |
ECLASS 10.0 | 23-09-92-90 |
ECLASS 11.0 | 23-09-03-06 |
ECLASS 12.0 | 23-09-03-09 |
ECLASS 13.0 | 23-09-03-09 |
ECLASS 14.0 | 23-09-03-09 |
ROHS | Conform |