SVD 7.62HP/06/270G 3.2SN BK BX

PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 6, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box

Item No. 1543310000

Properties

Accessories

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • BV/SV 7.62HP KO
    Item No.:
    1937590000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH210 SN
  • BVZ 7.62HP/03/180RSH210 SN BK BX
    Item No.:
    1933430000
    Packaging unit:
    50 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH150 SN
  • BVZ 7.62HP/03/180RSH150 SN BK BX
    Item No.:
    1929850000
    Packaging unit:
    50 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH180 SN
  • BVZ 7.62HP/03/180RSH180 SN BK BX
    Item No.:
    1933340000
    Packaging unit:
    50 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180 SN
  • BVZ 7.62HP/03/180 SN BK BX
    Item No.:
    1929940000
    Packaging unit:
    100 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180
  • BVF 7.62HP/03/180 SN BK BX
    Item No.:
    1060400000
    Packaging unit:
    65 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP/180BVFL 7.62HP/180
  • BVFL 7.62HP/03/180 SN BK BX
    Item No.:
    2548880000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box