Properties
Order No. | 2683700000 |
Type | TC ABFBH |
GTIN (EAN) | 4050118701869 |
Qty. | 1 items |
Net weight | 1,776 g |
Description of article | Waste container |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 10.0 | 21-07-03-10 |
ECLASS 11.0 | 21-07-04-02 |
ECLASS 12.0 | 21-07-04-02 |
ECLASS 13.0 | 21-07-04-02 |
Is accessory of
ToolsAssortmentTool chestTool chest