Properties
Order No. | 2683690000 |
Type | TC SDHA |
GTIN (EAN) | 4050118701814 |
Qty. | 1 items |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 380 mm |
Width (inches) | 14.961 inch |
Net weight | 648 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Spray can holder |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.1 | 21-07-92-02 |
ECLASS 10.0 | 21-07-92-02 |
ECLASS 11.0 | 21-07-04-11 |
ECLASS 12.0 | 21-07-04-11 |
ECLASS 13.0 | 21-07-04-11 |
ECLASS 14.0 | 21-07-04-11 |
Is accessory of
ToolsAssortmentTool chestTool chest