Properties
Version | THM, Conductor and cable markers, 1 - 12 mm, 54 x 8 mm, white |
Order No. | 1107350000 |
Type | THM GEW FLAG 54/8 WS |
GTIN (EAN) | 4032248882885 |
Qty. | 1 |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 673 g |
Operating temperature range | -29...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Natural rubber adhesive |
Colour | white |
Halogen | Yes |
Material | Vinyl-coated cotton fabric |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Reel = 4000 Conductor and cable markers |
Number of markers per packaging unit | 4000 |
Number of markers per packaging unit |
|
Number per roll | 4000 |
Operating temperature range | -29...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -29 °C |
Printed characters | without |
Printing method | Thermal transfer |
Size of labelling field | 21.4 x 8 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 8 mm |
Conductor cross-section, max. | 70 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 1 - 12 mm |
Conductor O.D., max. | 12 mm |
Conductor O.D., min. | 1 mm |
Cross-section for connected wire | 0.75 - 70 mm² |
Halogen | Yes |
Text field height | 8 mm |
Text field width | 21.34 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60392) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1107350000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1107350000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |