Properties
Order No. | 2438500000 |
Type | MULTIMARK ROLLER TB |
GTIN (EAN) | 4050118498721 |
Qty. | 1 items |
Width | 139 mm |
Width (inches) | 5.472 inch |
Diameter | 15 mm |
Net weight | 78.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmüller DEK, WS |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:2619780000Packaging unit:9000 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:2619850000Packaging unit:5500 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:2619810000Packaging unit:8000 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:2619900000Packaging unit:300 PC
WS, Terminal marker, 8 x 12 mm, Weidmueller, white
-
Item No.:2007210000Packaging unit:500 PC
WS, Terminal marker, 12 x 8 mm, Weidmueller, white
-
Item No.:2619870000Packaging unit:3500 PC
WS, Terminal marker, 12 x 8 mm, Weidmueller, white
-
Item No.:2448920000Packaging unit:500 PC
WS, Terminal marker, 12 x 8.1 mm, Weidmueller, white
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2619790000Packaging unit:6000 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2448860000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8.1 mm, Weidmueller, white
-
Item No.:2007100000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:2619760000Packaging unit:15000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:2619820000Packaging unit:6000 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:2007160000Packaging unit:600 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:2619800000Packaging unit:11000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2007140000Packaging unit:1000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2007110000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:2619770000Packaging unit:10000 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
-
Item No.:2619920000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 7.5 mm, Weidmueller, white
-
Item No.:2619860000Packaging unit:4500 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2007200000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Weidmueller, white
-
Item No.:2619830000Packaging unit:5000 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2448930000Packaging unit:500 PC
WS, Terminal marker, 8 x 8.1 mm, Weidmueller, white
-
Item No.:2007170000Packaging unit:500 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2007180000Packaging unit:1000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
-
Item No.:2619840000Packaging unit:8000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
-
Item No.:2619890000Packaging unit:350 PC
WS, Terminal marker, 8 x 10 mm, Weidmueller, white