WS 12/5 MM WS

WS, Terminal marker, 12 x 5 mm, Weidmueller, white

Item No. 2007190000

Properties

Accessories

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier16 mm²
  • WPE 16
    Item No.:
    1010400000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in industrial areas1 1/4"x1/4" fuse
  • WSI 6/2/LD 30-70V DC/AC
    Item No.:
    1014200000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige

  • WSI 6/2/LD 250AC LLC
    Item No.:
    1119790000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige

  • WSI 6/2 GZ/DEF63
    Item No.:
    1014000000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2 SW
    Item No.:
    1061210000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/1 GR
    Item No.:
    1227890000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • WEW 35/2 V0 GF SW
    Item No.:
    1479000000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/1 SW
    Item No.:
    1162600000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/1 V0 GF SW
    Item No.:
    1478990000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/2 GR
    Item No.:
    1859200000
    Packaging unit:
    100 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5N
    Item No.:
    1016200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksAccessoriesEnd bracketsTS 15
  • ZEW 15
    Item No.:
    7920340000
    Packaging unit:
    20 PC

    End bracket, Plastic, beige, Rail: TS 15, Direct mounting

  • EW 15
    Item No.:
    0382860000
    Packaging unit:
    50 PC

    End bracket, Polyamide 66, beige, Rail: TS 15, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier16 mm²
  • WPE 16N
    Item No.:
    1019100000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 400 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeControl voltage distribution for the direct letteringgrouped6mm² to 1.5 mm²
  • AAP11 6 LO DL BL/OR
    Item No.:
    2675330000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue

  • AAP11 6 LO DL BL
    Item No.:
    2675320000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • AAP11 6/6X1.5 LO-LI DL BL/OR
    Item No.:
    2675410000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue

  • AAP11 6/6X1.5 LO-LI DL BL
    Item No.:
    2675380000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • AAP11 6 LO DL RD
    Item No.:
    2675300000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • AAP11 6 LO GN/OR
    Item No.:
    2718300000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green

  • AAP11 6 LO DL OR
    Item No.:
    2675310000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • AAP11 6/6X1.5 LO-LI DL OR
    Item No.:
    2675400000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • AAP11 6/6X1.5 LO-LI DL RD
    Item No.:
    2675390000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangePower feed-in for the direct lettering35 mm²
  • A2C 35 FE DL
    Item No.:
    2742070000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in explosive risk zones5x20 fuse
  • WSI 6/LD 10-36V LLC
    Item No.:
    2562740000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier6 mm²
  • WPE 6
    Item No.:
    1010200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in industrial areas5x20 fuse
  • WSI 6/LD 250AC
    Item No.:
    1012400000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 60-150V DC/AC
    Item No.:
    1012300000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6 TR
    Item No.:
    1028200000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6 SW
    Item No.:
    1011010000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 6/LD 10-36V BL
    Item No.:
    1884630000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFeed-through terminal blocks1-tier2.5 mm²
  • ZDU 2.5-2/3AN RT
    Item No.:
    1946220000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red

  • ZDU 2.5-2/3AN BL
    Item No.:
    1706040000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with spring-loaded cable clamp1-tier10 mm²
  • WDU 10 SL/EN
    Item No.:
    9537490000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 690 V, 57 A, Number of connections: 2

  • WDU 10 SL/EN SW
    Item No.:
    9537410000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 690 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDU 16/ZA
    Item No.:
    1028900000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 SW
    Item No.:
    1833420000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 IR
    Item No.:
    1393390000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16
    Item No.:
    1020400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 RT
    Item No.:
    1833400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16/ZA BL
    Item No.:
    1028980000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 BL
    Item No.:
    1020480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksApplication rangePower feed-inPUSH IN technologyFeed-through terminal blocks35 mm²
  • A2C 35 FE DM
    Item No.:
    2552160000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²
  • WTD 6 SL/EN
    Item No.:
    9538100000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection1-tier2.5 mm²
  • WDU 2.5 FF 2X2.8
    Item No.:
    1021900000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²
  • WTR 2.5/O.TNHE
    Item No.:
    8731700000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5/ZZ BL
    Item No.:
    1039980000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 2.5 BL
    Item No.:
    8731640000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue

  • WTR 2.5
    Item No.:
    1855610000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 SW
    Item No.:
    2495670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: sliding, Integral test socket: No, TS 35, black

  • WTR 2.5 STB2.3
    Item No.:
    1855620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5/ZZ O.TNHE
    Item No.:
    1774670000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 GN
    Item No.:
    1191630000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green

  • WTR 2.5 GE
    Item No.:
    1048240000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, yellow

  • WTR 2.5 OR
    Item No.:
    1878530000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, orange

  • WTR 2.5 RT
    Item No.:
    1950680000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5 STB2.3 RT
    Item No.:
    1062290000
    Packaging unit:
    20 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5/ZZ
    Item No.:
    1039900000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5/O.TNHE STB2.3
    Item No.:
    8731670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 STB2.3 BL
    Item No.:
    8731660000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 800 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 2.5 GR
    Item No.:
    1048220000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, grey

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier1.5 mm²
  • WPE 1.5/ZZ
    Item No.:
    1016500000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 1.5 mm², 800 V, Number of connections: 4, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²
  • WDU 16N
    Item No.:
    1036100000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • WDU 16N WS
    Item No.:
    2602340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, Number of connections: 2

  • WDU 16N BL
    Item No.:
    1036180000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier10 mm²
  • WDU 10
    Item No.:
    1020300000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GE
    Item No.:
    1833350000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 OR
    Item No.:
    1020360000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 BL
    Item No.:
    1020380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 PACK
    Item No.:
    1781750000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 WS
    Item No.:
    1833380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GN
    Item No.:
    1833340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 RT
    Item No.:
    1020340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 SW
    Item No.:
    1020310000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GR
    Item No.:
    1020320000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV
    Item No.:
    1040800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N/600UL
    Item No.:
    1730940000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5N
    Item No.:
    1023700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV WS
    Item No.:
    2896080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV BL
    Item No.:
    1040880000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV SW
    Item No.:
    2896070000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV RT
    Item No.:
    2896090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5
    Item No.:
    1010000000
    Packaging unit:
    100 PC

    PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • WPE 2.5/1.5/ZR
    Item No.:
    1016400000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 1, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier10 mm²
  • WPE 10
    Item No.:
    1010300000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5 RT
    Item No.:
    1020040000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5
    Item No.:
    1020000000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5/1.5/ZR RT
    Item No.:
    1833830000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1

  • WDU 2.5 BR
    Item No.:
    1037710000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 SW
    Item No.:
    1020010000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5/10 BEZ/NE
    Item No.:
    1020800000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 10, 51 mm, dark beige

  • WDU 2.5 GN
    Item No.:
    1020090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

Related products

    Industrial printersThermal transfer printerPrinters
  • THM MULTIMARK PLUS
    Item No.:
    2599440000
    Packaging unit:
    1 PC

    Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel

  • THM MULTIMARK
    Item No.:
    2599430000
    Packaging unit:
    1 PC

    Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel