Properties
Version | Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white |
Order No. | 2007100000 |
Type | DEK 5/3.5 MM WS |
GTIN (EAN) | 4050118391992 |
Qty. | 1,000 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 0.06 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Size of labelling field | 4.5 x 2.8 mm |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 3.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54583) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2007100000&norm=0) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |