Properties
Version | WS, Terminal marker, 8 x 5 mm, Weidmueller, white |
Order No. | 2007150000 |
Type | WS 8/5 MM WS |
GTIN (EAN) | 4050118392029 |
Qty. | 800 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.09 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Number per roll | 800 |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54586) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007150000) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2674750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674760000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799150000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2742040000Packaging unit:50 PC
Motor-connection terminal (Multi-level), PUSH IN, dark beige, 2.5 mm², 22 A, 690 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid
-
Item No.:2675150000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2869690000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869750000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869700000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869720000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869770000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869680000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869710000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869730000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869740000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869760000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2771890000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2757430000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2902520000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2464750000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2522830000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2522840000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2503880000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674740000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:1513680000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513900000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513930000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513780000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513700000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 7, dark beige
-
Item No.:1513830000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513720000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513950000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513730000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, dark beige
-
Item No.:1513840000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513850000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513640000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 2, dark beige
-
Item No.:2041180000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041190000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675130000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2675490000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675470000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675480000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2863030000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2902480000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902470000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902500000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:1030300000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2