Properties
Version | WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white |
Order No. | 2007180000 |
Type | WS 12/3.5 MM WS |
GTIN (EAN) | 4050118392203 |
Qty. | 1,000 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 0.058 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 3.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54589) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007180000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007180000) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1775480000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1775500000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:1775610000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:1775540000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1775550000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:1827000000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:1775600000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1775490000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1826970000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1775580000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1775530000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2682080000Packaging unit:40 PC
Group markers, Terminal marker, 26 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:1988230000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 500 V, 24 A, dark beige
-
Item No.:1791150000Packaging unit:50 PC
Double-tier terminal, PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Item No.:1791120000Packaging unit:100 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1791140000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1791130000Packaging unit:100 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1791110000Packaging unit:100 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1791100000Packaging unit:100 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:7907400000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 6 mm², 720 A (6 mm²), Green/yellow
-
Item No.:1798460000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 1.5 mm², 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583090000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2522830000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2522720000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:1989780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988130000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2503870000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2464740000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, Green/yellow
-
Item No.:2503650000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2464690000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2464750000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2712960000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988140000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2683430000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, beige, dark beige
-
Item No.:1027550000Packaging unit:25 PC
Motor-connection terminal, Tension-clamp connection, 2.5 mm², 690 V, dark beige
-
Item No.:1775620000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Item No.:1775510000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Item No.:1775560000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 1.5 mm², 180 A (1.5 mm²), Green/yellow
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue