Properties
Version | THM, Device markers, 7 x 16 mm, yellow |
Order No. | 1852520000 |
Type | THM MT30X 16/7 GE |
GTIN (EAN) | 4032248385492 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 7 mm |
Height (inches) | 0.276 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 306 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate |
Colour | yellow |
compatible printer |
[THM MMP](~/p/2430920000)
[THM MULTIMARK](~/p/2599430000) [THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Number per roll | 12500 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printing method | Thermal transfer |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 16 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64367) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1852520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1852520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons