Properties
Order No. | 2683640000 |
Type | TOOL CHEST |
GTIN (EAN) | 4050118701579 |
Qty. | 1 items |
Depth | 525 mm |
Depth (inches) | 20.669 inch |
Height | 928 mm |
Height (inches) | 36.535 inch |
Width | 894 mm |
Width (inches) | 35.197 inch |
Net weight | 70,000 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Tool chest empty |
Design of tires | solid rubber tyres |
Drawer internal dimensions | 600 mm x 447 mm |
Load-bearing capacity per drawer | 40 kg |
Note | Drawer height: 2 x 75 mm / 2 x 100 mm / 1 x 150 mm / 1 x 200 mm |
Number of drawers | 6 |
Number of stand rolls | 2 |
Number of swivel caster | 2 |
Total load-bearing capacity | 400 kg |
Type of interlock | double sided locking mechanism |
Wheel diameter | 100 mm |
Wheel locker present | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002224 |
ETIM 7.0 | EC011808 |
ETIM 8.0 | EC011808 |
ETIM 9.0 | EC011808 |
ECLASS 9.1 | 21-07-03-08 |
ECLASS 10.0 | 21-07-03-08 |
ECLASS 11.0 | 21-07-03-08 |
ECLASS 12.0 | 21-07-03-08 |
ECLASS 13.0 | 21-07-03-08 |
ECLASS 14.0 | 21-07-03-08 |