Properties
Version | Tool case with contents |
Order No. | 2602320000 |
Type | TOP CASE ELEC |
GTIN (EAN) | 4050118612950 |
Qty. | 1 items |
Depth | 352 mm |
Depth (inches) | 13.858 inch |
Height | 255 mm |
Height (inches) | 10.039 inch |
Width | 465 mm |
Width (inches) | 18.307 inch |
Net weight | 11,549 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Individual parts
-
-
-
-
-
-
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
-
-
-
-
-
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
-
-
-
-
-
ToolsTestingContinuity testers
ToolsScrewdriversUninsulated screwdrivers and setsSet of non-insulated screwdrivers
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsScrewdriversVDE-insulated SlimLine screwdriverScrewdriver Sets
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsScrewdriversCabinet key and Cabel gland toolsCabinet keys
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
ToolsAssortmentTool caseEmpty
ToolsMiscellaneous toolsMeasuring instruments
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsCuttingCutting tools
ToolsTesting2-pole voltage testerswith LCD Display
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers