TPS 5.00/15/90 3.5SN GN BX

Item No. 2651840000
Download data sheet

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UR)

General ordering data

Art.nr.
Тип
GTIN (EAN)
Ilość
Product data
Packaging

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
Исключение из RoHS (если применимо/известно)
REACH SVHC
SCIP

System parameters

Familia del producto
Técnica de conexión de conductores
Montage auf der Leiterplatte
Dirección de salida de conductor
Pitch in mm (P)
Pitch in inches (P)
Number of poles
Pin series quantity
Number of rows
Longueur du picot à souder (l)
Forrasztótüske méretei
Diámetro de la perforación (D)
Number of solder pins per pole
Screwdriver blade
Tightening torque, min.
Tightening torque, max.
Clamping screw
Stripping length
L1 in mm
L1 in inches
Protection degree

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact material
Contact surface
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Conductors suitable for connection

Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Rated data acc. to UL 1059

Institut (UR)
Núm. de certificación (UR)
Tension nominale (groupe d'utilisation B / UL 1059)
Rated voltage (Use group D / UL 1059)
Corrente nominale (Gruppo B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Sección de conexión del conductor AWG, máx.
Reference to approval values

Packing

Embalaje
Longitud de VPE
Largeur VPE
Hauteur VPE

Important note

Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0