Version | Remote I/O module, IP20, Reserve module |
Order No. | 1315770000 |
Type | UR20-ES |
GTIN (EAN) | 4050118118841 |
Qty. | 1 items |
Packaging | Cardboard box |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 |
Width (inches) | 0.453 inch |
Mounting dimension - height | 128 mm |
Net weight | 70 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Approval/Certificate/Document of Conformity | Compass safe distance certificateLloyds Register certificateCCS certificateCE Declaration of Conformity - DEDNV certificateABS certificateRINA certificateBureau Veritas - Type Approval CertificatePRS (Polish Register of Shipping)NIPPON KAIJI KYOKAI Certificate - ClassNKDEMKO15ATEX1525XCCS certificate |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 9.0 | EC001597 |
ECLASS 9.0 | 27-24-26-02 |
ECLASS 9.1 | 27-24-26-02 |
ECLASS 10.0 | 27-24-26-02 |
ECLASS 11.0 | 27-24-26-02 |
ECLASS 12.0 | 27-24-26-02 |
ECLASS 13.0 | 27-24-26-02 |
ECLASS 14.0 | 27-24-26-02 |
Approvals | |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E223527 |
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
-
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:7915060000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0383400000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0514500000Packaging unit:2 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0514510000Packaging unit:1 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:1747350000Packaging unit:2 Meter
Terminal rail, Accessories, Stainless steel 1.4301, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0330800000Packaging unit:2 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
-
Item No.:1346510000Packaging unit:5 PC
Replacement part, Plug-in connector, ,