Properties
Order No. | 3069470000 |
Type | US67-MNT-00M08-000M8 -CON |
GTIN (EAN) | 4099987067591 |
Qty. | 1 items |
Depth | 34.64 mm |
Depth (inches) | 1.364 inch |
Height | 36.5 mm |
Height (inches) | 1.437 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 115 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Is a replacement part | No |
Is an accessory | Yes |
Type of accessory | Mounting accessories |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |
ECLASS 9.1 | 27-20-14-92 |
ECLASS 10.0 | 27-20-14-92 |
ECLASS 11.0 | 27-20-14-92 |
ECLASS 12.0 | 27-20-14-92 |
ECLASS 13.0 | 27-20-14-92 |
ECLASS 14.0 | 27-20-14-92 |
ECLASS 15.0 | 27-20-14-92 |
ROHS | Conform |