Properties
Version | Smart vibration sensor, Wireless |
Order No. | 2751260000 |
Type | US67-V1T-BLE |
GTIN (EAN) | 4064675022480 |
Qty. | 1 items |
Depth | 66 mm |
Depth (inches) | 2.598 inch |
Height | 55.5 mm |
Height (inches) | 2.185 inch |
Width | 66 mm |
Width (inches) | 2.598 inch |
Diameter | 66 mm |
Net weight | 291.2 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Applications | for indoor and outdoor use |
Explosion protection type | Ex e |
Explosive risk zone |
ATEX Zone 2 Ex ec IIC T4 Gc
UL/cUL, Class I, Division 2, Groups A, B, C and D IEC 60079-0 IEC 60079-7 |
Machine vibration assessment included | Yes |
Safety category | No |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Protection degree |
IP67
IP66 |
Accuracy of temperature measurement | 1 % |
Device is calibrated | No |
Frequency range configurable | No |
Measurement range | corresponding to the maximum vibration acceleration |
Measuring unit vibration velocity (RMS) | mm/s |
Number of measuring axes | 3 |
Output interval | 10s, 10m, 1h |
Physical measurement principle of the sensor | Vibration acceleration |
Sensitivity vibration acceleration sensor (mV/gravity g) | 112 |
Sensor measuring method acc. to ISO10816-3 | 3-axis broadband analysis 10 Hz...1 kHz, VRMS |
Sensor temperature |
|
Spectral analysis method (FFT) | 3-axis spectral analysis 10 Hz...3,3 kHz, acceleration spectrum |
Temperature range measuring head |
|
Transmission intervall of signals | 10 s, 10 min, 1 h |
Vibration acceleration, max. (gravity g) | 16 |
Vibration acceleration, min. (gravity g) | -16 |
Frequency range, min. | 10 Hz |
Frequency range, max. | 3,300 Hz |
Measured temperature value, min. | -20 °C |
Measured temperature value, max. | 60 °C |
Sampling frequency | 6.6 kHz |
Sensor vibration |
|
Monitoring | Vibration monitoring acc. to DIN ISO 10816-3 |
Version | Wireless |
Antenna characteristics | Integrated omni-directional antenna |
Communication range, max., line-of sight | 90 m |
Communication range, max., in shop floor | 30 m |
Bluetooth module |
Bluetooth Low Energy
2.4 GHz RF Transceiver |
Alarm function | Configurable on the gateway |
IO-Link available | No |
Measuring and process variables |
Peak value vibration acceleration
RMS vibration acceleration RMS vibration velocity FFT spectrum Crest value Temperature Battery voltage Signal strength |
Output signal | Process data can be evaluated on the gateway |
Material | Stainless steel 1.4404 (V4A), AISI 316L & plastic PA 66 |
Cover material | PA 66 |
Socket material | Stainless steel |
Connection thread | M8 socket |
Installation location | Indoor and outdoor use |
Mounting thread | M8 |
Sealing with tie possible | Yes |
Suitable for retrofitting | Yes |
Tightening torque | 25 Nm |
Tightening torque, max. | 30 Nm |
Tightening torque, min. | 20 Nm |
Type of mounting |
Screw mounting
Direct mounting Mounting plate Adhesive fastening Magnet Miscellaneous |
Type of mounting sensor |
Many possibilities using adapters
Direct mounting: screw connection |
Type of thread | Inner thread |
Wrench size | 22 mm |
Surge voltage category | II |
Rated voltage | 50 V secondary circuits |
Pollution severity | 2 |
Battery replaceable | Yes |
Battery size | AA/Mignon/R6 |
Number of battery cells | 1 |
Type of power supply | Battery |
Wireless | Yes |
Battery type | Lithium |
Battery voltage | 3.6 V |
Battery capacity | 2.2 Ah |
Battery lifetime | Typ. 3 years (at a transmission interval of 1h and an operating temperature between +15°C…+25°C) |
Frequency range, max. | 3,300 Hz |
Frequency range, min. | 10 Hz |
Approval/Certificate/Document of Conformity |
[Certification IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_320878)
[Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_321074) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_310116) |
Software | [Firmware -- u-sense vibration firmware 1.0.1](https://mdcop.weidmueller.com/mediadelivery/asset/900_314383) |
User Documentation | [Quick start guide -- Instruction sheet US67-V1T-BLE](https://mdcop.weidmueller.com/mediadelivery/asset/900_290486) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 8.0 | EC004309 |
ETIM 9.0 | EC004309 |
ECLASS 9.1 | 27-20-14-12 |
ECLASS 10.0 | 27-20-14-12 |
ECLASS 11.0 | 27-20-14-12 |
ECLASS 12.0 | 27-20-14-12 |
ECLASS 13.0 | 27-20-14-12 |
ECLASS 14.0 | 27-20-14-12 |
Approvals | ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E337701 |
Certificate no. (cULusEX) | E539531 |
Accessories
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
-
-
Item No.:8000058270Packaging unit:1 PC
FieldPower® IoT-Box, LAN, Wireless, IP54
-
-
-
-
-
-
-
-
-
-
-
ControlsIoT-GatewaysIoT-Gateways
ControlsIoT-GatewaysDecentralised IoT-Gateways IP65
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationSensor accessories
Is accessory of
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationSensor accessories
Spare parts
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationSensor accessories