Properties
Version | VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6 |
Order No. | 2722090000 |
Type | VG M16 EXE 6-10 SI7J G4 |
GTIN (EAN) | 4050118821321 |
Qty. | 50 items |
Height | 35.2 mm |
Height (inches) | 1.386 inch |
Length | 29.5 mm |
Length (inches) | 1.161 inch |
Net weight | 10 g |
Operating temperature | -60 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
ATEX
IECEX |
Identification |
Ex eb llC Gb
Ex tb IIIC Db IP66/68 |
AF size 1 | 22 mm |
AF size 2 | 22 mm |
Cable glands | metric |
Explosion protection type | Improved safety Ex e |
External thread | M 16 |
Halogen | No |
Impact resistance | 7 joules in acc. with IEC 60079-0 |
Installation guidelines | See assembly instructions |
Length of thread | 10 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -60 °C |
Outer cable diameter, max. | 10 mm |
Outer cable diameter, min. | 6 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Seal insert | Silicone |
Sealing | Silicone |
Standards |
IEC 60079-0
EN 60079-0 IEC 60079-7 EN 60079-7 EN 60079-31 IEC 60079-31 |
Tightening torque | 2.5 Nm |
Torque for cap nut, max. | 3 Nm |
Torque for cap nut, min. | 2 Nm |
Torque for connecting adapter, max. | 3 Nm |
Torque for connecting adapter, min. | 2 Nm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205989) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2722090000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-02 |
ECLASS 13.0 | 27-14-08-02 |
ECLASS 14.0 | 27-14-08-02 |
Approvals | CE; EAC; ATEX; IECEX; INMETRO |
ROHS | Conform |
Accessories
-
Item No.:1736920000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 16, 5 mm, Polyamid 6 (PA6 - GF30)
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, black
Is accessory of
-
Item No.:8000004222Packaging unit:1 PC
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
-
Item No.:8000004223Packaging unit:1 PC
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
Modified and Assembled EnclosuresTerminal boxes for Ex applicationsPolyester terminal boxesKlippon POK 080806 Ex - 75 x 80 x 55 mm