Properties
Version | VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated |
Order No. | 1772230000 |
Type | VG M25 - MS 68 |
GTIN (EAN) | 4032248129881 |
Qty. | 25 items |
Height | 27.7 mm |
Height (inches) | 1.091 inch |
Length | 35.7 mm |
Length (inches) | 1.406 inch |
Net weight | 47.12 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 |
Certificate no. cable gland (GERMLLOYD) | E-14047 |
Certificate no. cable gland (UL) | E-199260 |
AF size | 30 mm |
AF size 1 | 24 mm |
AF size 2 | 27 mm |
Cable glands |
metric
M 25 |
Clamp insert | Polyamide |
External thread | M 25 |
Halogen | Yes |
Length of thread | 8 mm |
Material | Brass, nickel-plated |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 14 mm |
Outer cable diameter, min. | 10 mm |
Pitch of thread | 1.5 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 6 Nm |
Torque for cap nut, max. | 11.5 Nm |
Torque for cap nut, min. | 10.5 Nm |
Torque for connecting adapter, max. | 6.5 Nm |
Torque for connecting adapter, min. | 5.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard brass nickel plated cable gland - DE PS2480 210608 003ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250925) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63545) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1772230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1772230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1777950000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 25, Polyethylene
-
Item No.:1737010000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 25, 3.5 mm, Brass, nickel-plated
-
Item No.:1076640000Packaging unit:25 PC
KSWN (flat gasket - nylon), Sealing ring, M 25, Nylon 6
-
Item No.:1736250000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 25, Neoprene
Individual part of
-
Item No.:1027670000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1061740000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1061770000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1027690000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802390000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802400000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802420000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, M 25
-
Item No.:1802410000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 4, Poles: 10, Screw connection, 500 V, 16 A, diecast aluminium, M 25