Properties
Version | VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, Polyamide 6 |
Order No. | 1909740000 |
Type | VG M50-K67 |
GTIN (EAN) | 4032248536665 |
Qty. | 10 items |
Height | 53 mm |
Height (inches) | 2.087 inch |
Length | 71 mm |
Length (inches) | 2.795 inch |
Net weight | 96.9 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 60 mm |
Cable glands | metric |
External thread | M 50 |
Halogen |
No
Yes |
Length of thread | 18 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 38 mm |
Outer cable diameter, min. | 30 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP67 |
Seal insert | NBR |
Silicone | No |
Standards | EN/IEC 62444 |
Tightening torque | 8 Nm |
Torque for cap nut, max. | 13 Nm |
Torque for cap nut, min. | 12 Nm |
Torque for connecting adapter, max. | 8.5 Nm |
Torque for connecting adapter, min. | 7.5 Nm |
Torque for lock nut, max. | 8.5 Nm |
Torque for lock nut, min. | 7.5 Nm |
UL 94 flammability rating | V-2 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard plastic cable gland made from Polyamide 6 - DE PS2480 220224 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_322728) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54501) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1909740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1909740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1736280000Packaging unit:20 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 50, Neoprene
-
Item No.:1777980000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, M 50, Polyethylene
-
Item No.:1772500000Packaging unit:10 PC
SKMU PA (plastic locknut), Locknut, M 50, 8 mm, Polyamid 6 (PA6 - GF30)
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey