Properties
Version | VPK EX (Ex blanking plug in plastic), Blanking plug, in closed state, M 16, 15 mm, IP66, IP68, Polyamide |
Order No. | 1737070000 |
Type | VP M16-EXE SW |
GTIN (EAN) | 4008190956547 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [2978900000](~/p/2978900000) |
Height | 19 mm |
Height (inches) | 0.748 inch |
Length | 19 mm |
Length (inches) | 0.748 inch |
Diameter | 16 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 14 mm |
Net weight | 2.67 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Protection degree |
IP54
IP66 |
Colour | Deep black |
Protection degree |
IP54
IP66 |
Protection degree |
IP54
IP66 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54426) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1737070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1737070000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-35 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1736990000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 16, 2.8 mm, Brass, nickel-plated
-
Item No.:1736230000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 16, Neoprene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP