Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UL)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Storage temperature
Operating temperature
Humidity
Probability of failure
SIL in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Rated data UL
Certificate No. (UL)
UL certificate
CSA-Schutz-Daten
Gas group C
Gas group D
Gas groups A, B
Input voltage, max. Ui
Internal capacity, max. CI
Internal inductance, max. LI
General data
Colour
Design
Optical function display
protected binary signals
Protection degree
Segment
UL 94 flammability rating
Version
koordynacja izolacji zgodnie z EN 50178
Pollution severity
Surge voltage category
Rated data IEC / EN
Discharge current Imax (8/20µs) GND-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) GND-PE
Discharge current In (8/20µs) wire-PE
Discharge current In (8/20µs) wire-wire
Fuse protection
Lightning test current, Iimp (10/350 µs) GND-PE
Lightning test current, Iimp (10/350 µs) Wire-PE
Lightning test current, Iimp (10/350 µs) wire-wire
Max. continuous voltage, Uc (DC)
Number of poles
Overload - failure mode
Protection level on output side Wire-PE 1kV/µs, typically
Protection level on output side Wire-wire 1 kV/µs, typically
Protection level on output side Wire-wire 8/20 µs, typically
Protection level UP (typ.)
Protection level, UP GND - PE
Protection level, UP wire - PE
Pulse-reset capacity
Rated current IN
Rated voltage (DC)
Requirements category acc. to IEC 61643-21
Signal transmission properties (-3 dB)
Signalling contact
Standards
Surge current-carrying capacity C1
Surge current-carrying capacity C2
Surge current-carrying capacity C3
Surge current-carrying capacity D1
Voltage type
Volume resistance
Further details of approvals
GOST certificate
Connection data
Type of connection
Electrical data
Voltage type
General data
Number of poles
Protection degree
Colour
Guarantee
Time interval
Important note
Product information
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0
Tender specification sheets
Long specification
Short specification