VSPC BASE 2/4CH

Surge protection, Flange-mounted housing, Flange-mounted housing

Item No. 8924740000

Properties

Accessories

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesAccessories for the VSPC seriesEarthing module
  • VSPC GROUND
    Item No.:
    8924680000
    Packaging unit:
    1 PC

    Adapter, without warning function / function indicator

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
  • DEK 5/5 PLUS MC NE WS
    Item No.:
    1854490000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Is accessory of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with components, without alert contact
  • VSPC GDT 2CH 90V
    Item No.:
    8924570000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V

  • VSPC GDT 2CH 150VAC/230VDC
    Item No.:
    8924590000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsThree-wire and four-wire measuring bridges
  • VSPC 3/4WIRE 24VDC
    Item No.:
    8924550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V

  • VSPC 3/4WIRE 5VDC
    Item No.:
    8924540000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with components (MOV), without alert contact
  • VSPC MOV 2CH 230V
    Item No.:
    8924610000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator

  • VSPC MOV 2CH 24V
    Item No.:
    8924600000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator

Is counterpart of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with components, without alert contact
  • VSPC GDT 2CH 150VAC/230VDC
    Item No.:
    8924590000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V

  • VSPC TAZ 4CH 24V
    Item No.:
    8924650000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 65 V

  • VSPC GDT 2CH 90V
    Item No.:
    8924570000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 1000 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsThree-wire and four-wire measuring bridges
  • VSPC 3/4WIRE 24VDC
    Item No.:
    8924550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V

  • VSPC 3/4WIRE 5VDC
    Item No.:
    8924540000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) < 800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with components (MOV), without alert contact
  • VSPC MOV 2CH 230V
    Item No.:
    8924610000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator

  • VSPC MOV 2CH 24V
    Item No.:
    8924600000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator