Properties
Version | Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V |
Order No. | 1064500000 |
Type | VSSC6TRSLFGLD24VUC 0.5A |
GTIN (EAN) | 4032248829835 |
Qty. | 10 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 88.5 mm |
Height (inches) | 3.484 inch |
Width | 6.2 mm |
Width (inches) | 0.244 inch |
Net weight | 44.4 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 |
Humidity | 5...96 % |
SIL in compliance with IEC 61508 | 3 |
MTTF | 2,114 a |
SFF | 96.67 % |
λges | 54 |
PFH in 1*10-9 per hour | 1.8 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71e97bb7-979f-4330-94c0-20c629bb05e3 |
Certificate No. (UL) | E311081 |
UL certificate | [UL Zertifikat](PDF/E311081VOL1SEC3.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 500 mA |
Input voltage, max. Ui | 42 V |
Internal capacity, max. CI | 2 nF |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design | Terminal |
Isolating function | Yes |
Optical function display | Yes |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Measurement - Monitoring - Setting |
Testing option | Functional screw with test plug receptacle, connections 1, 2, 4, 5 |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength at FG against PE | ≥ 500 V |
Discharge current Imax (8/20µs) GND-PE | 10 kA |
Discharge current Imax (8/20µs) wire-PE | 10 kA |
Discharge current In (8/20µs) GND-PE | 2.5 kA |
Discharge current In (8/20µs) wire-PE | 2.5 kA |
Discharge current, max. (8/20 µs) | 10 kA |
Fuse | 0.5 A |
Insertion loss | 3.3 MHz |
Leakage current at Un | 2.8 mA |
Lightning test current Iimp (10/350 µs) | 1 kA |
Lightning test current, Iimp (10/350 µs) Wire-PE | 10 kA |
Max. continuous voltage, Uc (AC) | 30 V |
Max. continuous voltage, Uc (DC) | 42 V |
Number of poles | 1 |
Overload - failure mode | Modus 2 |
Protection level on output side Wire-wire 1 kV/µs, typically | 70 V |
Protection level UP (typ.) | 150 V |
Protection level, UP GND - PE | 1,400 V |
Pulse-reset capacity | ≤ 20 ms |
Rated current IN | 500 mA |
Rated voltage (AC) | 24 V |
Rated voltage (DC) | 34 V |
Requirements category acc. to IEC 61643-21 |
C2
C3 D1 |
Signal transmission properties (-3 dB) | 3.2 MHz |
Standards | IEC 61643-21 |
Surge current-carrying capacity C2 | 2.5 kA 8/20 µs 5 kV 1.2/50 µs |
Surge current-carrying capacity C3 | 10 A 10/1000 µs |
Surge current-carrying capacity D1 | 1 kA 10/350 μs |
Voltage type | AC/DC |
Volume resistance | 1.8 Ω 10 % |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 10 mm |
Type of connection | Screw connection |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 6 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Voltage type | AC/DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSSC.PDF) |
Product information | Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit. |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86289) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60141) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1064500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1064500000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35338) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Surge protection in a one piece, 6.2 mm wide DIN rail module for two binary, potential-free signal circuits with 24 V UC. Each signal path can be opened using an isolator. Signal indication via a green LED. When the terminal is fitted, there is a simultaneous sparkover gap created to the high-impedance earth between the mounting rail (earth) and the reference potential (ground) of the protective switch. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked. |
Short specification | Surge protection in a one piece, 6.2 mm wide DIN rail module for two binary, potential-free signal circuits. Each signal path can be opened using an isolator.Signal indication via a green LED. Version: 24V UC |
Approvals | ![CE](/picture/CE.gif) ![CSAEX](/picture/CSAEX.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![OEVE](/picture/OEVE.gif) ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E311081 |
Accessories
-
Item No.:1805880000Packaging unit:50 PC
Group markers, Terminal marker, 23 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
MarkersTerminal markersRelated markersTag holderSnapMark
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
Terminal BlocksAccessoriesTest adapters and TestsocketsTest plugs
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designAccessories (end plates)