Properties
Version | Screwdriver insert |
Order No. | 2506030000 |
Type | WB I VK 1 |
GTIN (EAN) | 4050118520538 |
Qty. | 1 items |
Packaging | miscellaneous |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE insulated interchangeable blade for square head screws |
Form | Square |
Size | #1 |
Torque setting, max. | 5.5 Nm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Slim Bits](https://mdcop.weidmueller.com/mediadelivery/asset/900_52746) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002120 |
ETIM 7.0 | EC002120 |
ETIM 8.0 | EC002120 |
ETIM 9.0 | EC002120 |
ECLASS 9.0 | 21-04-92-19 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-92-19 |
ECLASS 11.0 | 21-04-04-35 |
ECLASS 12.0 | 21-04-04-35 |
ECLASS 13.0 | 21-04-04-35 |
ECLASS 14.0 | 21-04-04-35 |
Is accessory of
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsBit holder
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsTorque screwdriver
ToolsAssortmentTool chestFoam insertequipped
Individual part of
ToolsAssortmentTool chestFoam insertequipped