Properties
Version | Screwdriver insert |
Order No. | 2433230000 |
Type | WB IK SL PZ1 |
GTIN (EAN) | 4050118443806 |
Qty. | 1 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 8.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE insulated interchangeable bit for crosshead screws, Pozidrive, size 1 |
Form | Pozidrive |
Size | 1 |
Torque setting, max. | 3.8 Nm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Slim Bits](https://mdcop.weidmueller.com/mediadelivery/asset/900_52746) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002115 |
ETIM 7.0 | EC002115 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-03 |
ECLASS 12.0 | 21-04-42-03 |
ECLASS 13.0 | 21-04-42-03 |
ECLASS 14.0 | 21-04-42-03 |