Properties
Version | OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 10 mm², Wemid (PA), Direct mounting, Feed-through (bushing) |
Order No. | 2439520000 |
Type | WGKV 10 GY BX |
GTIN (EAN) | 4050118467857 |
Qty. | 50 items |
Product data |
IEC: 500 V / 57 A / 0.5 - 16 mm² UL: 300 V / 65 A / AWG 24 - AWG 6 |
Packaging | Box |
Height | 30.5 mm |
Height (inches) | 1.201 inch |
Height of lowest version | 30.5 mm |
Width | 10.1 mm |
Width (inches) | 0.398 inch |
Length | 10.1 mm |
Length (inches) | 0.398 inch |
Net weight | 20.08 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series WGK |
Wire connection method | Screw connection |
Conductor outlet direction | 90°/270° |
Number of poles | 1 |
Pin series quantity | 1 |
Fitted by customer | No |
Screwdriver blade | 0.8 x 4.0 |
Tightening torque, min. | 1.2 Nm |
Tightening torque, max. | 2.4 Nm |
Clamping screw | M 4 |
Stripping length | 11 mm |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Protection degree | IP20 |
Type of connection 1 | Clamping yoke |
Type of connection 2 | Clamping yoke |
Insulating material | Wemid (PA) |
Colour | grey |
Colour chart (similar) | RAL 7035 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 16 mm² |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section AWG, max. | AWG 6 |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 16 mm² |
Stranded, min. H07V-R | 10 mm² |
Stranded, max. H07V-R | 16 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 10 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 10 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 10 mm² |
Clampable conductor |
|
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard | IEC 60664-1 |
Rated current, min. number of poles (Tu=20°C) | 57 A |
Rated current, max. number of poles (Tu=20°C) | 57 A |
Rated voltage for surge voltage class / pollution degree III/3 | 500 V |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group C / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 65 A |
Rated current (Use group C / CSA) | 65 A |
Rated current (Use group D / CSA) | 10 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 6 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 65 A |
Rated current (Use group C / UL 1059) | 65 A |
Rated current (Use group D / UL 1059) | 10 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 6 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 210 mm |
VPE width | 126 mm |
VPE height | 83 mm |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_71936) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2439520000) |
Product Change Notification |
[20220114 Change color for feedthrough terminals – WGK GY](https://mdcop.weidmueller.com/mediadelivery/asset/900_249891)
[20220114 WGK GY - Farbänderung](https://mdcop.weidmueller.com/mediadelivery/asset/900_249892) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001283 |
ETIM 7.0 | EC001283 |
ETIM 8.0 | EC001283 |
ETIM 9.0 | EC001283 |
ECLASS 9.0 | 27-14-11-34 |
ECLASS 9.1 | 27-14-11-34 |
ECLASS 10.0 | 27-14-11-34 |
ECLASS 11.0 | 27-14-11-34 |
ECLASS 12.0 | 27-14-11-34 |
ECLASS 13.0 | 27-14-11-34 |
ECLASS 14.0 | 27-14-11-34 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2749820000Packaging unit:1 PC
Screwdriver, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:1250570000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal
-
Item No.:1936440000Packaging unit:50 PC
OMNIMATE Power - series WGK, Feed-through terminal
MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
PCB Terminals and ConnectorsFeedthrough terminals for devices - OMNIMATE PowerAccessories