Properties
Version | Potential distributor terminal, Screw connection, black, 70 mm², 200 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 2814510000 |
Type | WPD 110 1X70+1X35/6X16 BK |
GTIN (EAN) | 4064675299752 |
Qty. | 3 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 69.75 mm |
Height (inches) | 2.746 inch |
Width | 38.5 mm |
Width (inches) | 1.516 inch |
Net weight | 273.333 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9436182c-fbd0-49e8-bf45-a0deac7233a9 |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 8 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Snap-on | Yes |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 70 mm² |
Connection direction | on side |
Number of connections | 8 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 50 mm² |
Wire connection cross-section, solid core, max. | 70 mm² |
Number of poles | 1 |
Rail | TS 35 |
Rated cross-section | 70 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 200 A |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313287) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2814510000) |
User Documentation |
[Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919)
[Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |