Properties
Version | Cross-connector (terminal), Plugged, grey, 353 A, Number of poles: 2, Pitch in mm (P): 51.10, Insulated: Yes, Width: 74.6 mm |
Order No. | 1561900000 |
Type | WQB WPD X08-09/2 |
GTIN (EAN) | 4050118367096 |
Qty. | 3 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 52.5 mm |
Height (inches) | 2.067 inch |
Width | 74.6 mm |
Width (inches) | 2.937 inch |
Net weight | 17.15 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 51.1 mm |
Number of poles | 2 |
Rated current | 353 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304511) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1561900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1561900000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2725380000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:2519480000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:1562100000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:2725280000Packaging unit:1 PC
Potential distributor terminal, Screw connection, red, 120 mm², 400 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:1562090000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:2725370000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:2519490000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1
-
Item No.:2725270000Packaging unit:1 PC
Potential distributor terminal, Screw connection, red, 185 mm², 490 A, 1000 V, Number of connections: 10, Number of levels: 1