Properties
Version | Accessories, Cross-connector, 57 A |
Order No. | 1739680000 |
Type | ZQV 10/2 |
GTIN (EAN) | 4008190957131 |
Qty. | 25 items |
Depth | 35.1 mm |
Depth (inches) | 1.382 inch |
Height | 17.8 mm |
Height (inches) | 0.701 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 5.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 57 A |
Type | Cross-connector |
Pitch in mm (P) | 10 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 57 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63208) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1739680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1739680000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1739680000&norm=0) |
User Documentation |
[Operating instructions_ZDU1.5-ZDU35_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35347)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1767690000Packaging unit:20 PC
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, dark beige
-
Item No.:1746750000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:1830610000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, orange
-
Item No.:1767700000Packaging unit:20 PC
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, blue
-
Item No.:1746760000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, blue
-
Item No.:1767670000Packaging unit:20 PC
PE terminal, Tension-clamp connection, 10 mm², 1200 A (10 mm²), Green/yellow
-
Item No.:1746770000Packaging unit:25 PC
PE terminal, Tension-clamp connection, 10 mm², 1200 A (10 mm²), Green/yellow
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Item No.:1887210000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2