Properties
Version | Screwdriver, Mounting tool |
Order No. | 1274660000 |
Type | SDIS SL 0.6X3.5X100 |
GTIN (EAN) | 4050118072631 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 20.01.2021 |
Alternative product | [2749610000](~/p/2749610000) |
Width | 204 mm |
Width (inches) | 8.031 inch |
Diameter | 23 mm |
Net weight | 34 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article |
VDE-insulated screwdriver with slotted blade 0.6x3.5x100
SlimLine |
Blade length | 100 mm |
Blade thickness (A) | 0.6 mm |
Blade width (B) | 3.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60926) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1274660000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
Is accessory of
-
-
-
Item No.:2724450000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2540430000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
-
-
-
Item No.:2540440000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, green
-
-
-
Item No.:2540450000Packaging unit:25 PC
Plug, 4 mm², 800 V, 32 A, dark beige, blue, green
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2580270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2580210000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 5 V
-
Item No.:2580240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2580190000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580220000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2580250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
-
-
-
Power SuppliesAccessoriesElectrical-cabinet socket outlet
Power SuppliesDiode- and redundancy modulesDiode modules
Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks2-tier4 mm²
Power SuppliesElectronic load monitoringmaxGUARDStandard version for machine construction
Terminal BlocksAccessoriesPlugsA-Series4 mm²
Power SuppliesUninterruptible power supplyUPS control unit
Power SuppliesElectronic load monitoringmaxGUARDExtended version for shipbuilding and EX applications
Power SuppliesDC/DC converterPRO DCDC
Power SuppliesSwitched-mode power supply unitsConnect Power INSTA POWER
Power SuppliesElectronic load monitoringtopGUARD