Properties
Version | Electronic load monitoring, 12 A, 24 V DC |
Order No. | 2082010000 |
Type | AMG ELM-12 EX |
GTIN (EAN) | 4050118419344 |
Qty. | 1 items |
Depth | 96.5 mm |
Depth (inches) | 3.799 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 12.2 mm |
Width (inches) | 0.48 inch |
Net weight | 60 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | a7fff16c-85aa-4fb0-a206-7be03f41b0b7 |
Current consumption (full load) | IOUT +30 mA |
Current consumption (idle) | 25 mA |
DC input voltage range | 18…30 V DC |
Input fuse (internal) | Yes |
max. admissible residual ripple at the input | 100 mVpp |
Rated input voltage | 24 V DC |
Surge protection | Suppressor diode |
Adjustable rated current | Yes |
Capacitive load | 20,000 µF |
Connection system | PUSH IN |
Rated current | 12 A |
Surge protection | Suppressor diode |
Switch-on delay | 1 s |
Triggering characteristic | see characteristic curve |
Conformal coating | Yes |
Function key |
Activation time <3s
Reset ON |
MTTF |
|
Power loss, idling | 492 mW |
Power loss, nominal load | 2,292 mW |
Protection degree | IP20 |
Relay to activate the output | No |
Surge voltage category | III |
Surge voltage category | III |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 2.5 mm² |
Conductor cross-section, flexible , min. | 0.14 mm² |
Conductor cross-section, rigid , max. | 2.5 mm² |
Conductor cross-section, rigid , min. | 0.14 mm² |
Connection system | PUSH IN |
Number of terminals | 4 (++ / --) |
Screwdriver blade | 0.6 x 3.5 |
LED green |
Operation (failure-free)
Early warning: I Out > 90% I Rated (flashing) |
Red LED |
Load monitoring has disconnected
Load monitoring has triggered (flashing) Internal error (rapid flashing) |
Transistor output, positive-switching |
Pre-warning
Alarm |
Approval/Certificate/Document of Conformity |
[MaxGuard AMG ELM EX UL 61010-1 .pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306121)
[MaxGuard AMG ELM EX UL C1D2 .pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306122) [MaxGuard AMG ELM UL 508 CSA C22.2.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306123) [MaxGuard EX ATEX .pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306140) [BV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308051) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308052) [ABS Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308054) [RINA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_310593) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85823) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_314088) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65897) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2082010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2082010000) |
Product Change Notification | [Release-Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_322198) |
User Documentation |
[Manual_maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_43594)
[Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002057 |
ETIM 7.0 | EC002057 |
ETIM 8.0 | EC002057 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-10-16 |
ECLASS 9.1 | 27-37-10-16 |
ECLASS 10.0 | 27-37-10-16 |
ECLASS 11.0 | 27-37-10-16 |
ECLASS 12.0 | 27-37-10-16 |
ECLASS 13.0 | 27-37-10-16 |
ECLASS 14.0 | 27-37-10-16 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![TUEV](/picture/TUEV.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |
Certificate no. (cULusEX) | E470829 |
Accessories
-
-
-
Item No.:1818400000Packaging unit:600 PC
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
-
-
-
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1528070000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:1528220000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:1527940000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:1528030000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:2460450000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528080000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:1528190000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:1527970000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460790000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:1528130000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1528120000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:1528040000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1527930000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528230000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1527990000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:1528240000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1528090000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1528180000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:2460730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:2460760000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:1527980000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:2460750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:1528170000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2460780000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2460770000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:1528140000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:1528020000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:2460810000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:2460740000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2460800000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm