Version | Redundancy module, 24 V DC |
Order No. | 2486100000 |
Type | PRO RM 20 |
GTIN (EAN) | 4050118496833 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 38 mm |
Width (inches) | 1.496 inch |
Net weight | 47 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | cc374e6c-371c-484b-a36d-6c65c5030ae7 |
Connection system | PUSH IN |
DC input voltage range | 10 … 32 V DC |
Input current |
2 × 24 A (-40 °C ~ +45 °C)
2 × 20 A (+45 °C ~ +60 °C) 2 × 15 A (+70 °C) |
Nominal power consumption | 480 VA |
Rated input voltage | 24 V DC |
Connection system | PUSH IN |
Continuous output current @ UNominal |
1 × 48 A (-40 °C ~ +45 °C)
1 × 40 A (+45 °C ~ +60 °C) 1 × 30 A (+70 °C) |
Output current, max. | 48 A |
Output power | 952 W |
Output voltage, max. | 32 V |
Output voltage, min. | 9.8 V |
Rated output voltage | VINPUT-typ. 0.2 V |
Conformal coating | Yes |
Degree of efficiency | > 98% |
Derating | > 60°C / 75% @ 70°C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Protection degree | IP20 |
Short-circuit protection | No |
Weight | 558 g |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 2.3 g (on DIN rail) |
Insulation voltage input / earth | 0.5 kV |
Insulation voltage output / earth | 0.5 kV |
Protection class | III, with no ground connection, for SELV |
Conductor cross-section, AWG/kcmil , max. | 8 AWG |
Conductor cross-section, AWG/kcmil , min. | 24 AWG |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 10 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | PUSH IN |
Number of terminals | 4 (+,+,−,−) |
Wire connection cross section, flexible (input), max. | 6 mm² |
Conductor cross-section, AWG/kcmil , max. | 4 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , max. | 16 mm² |
Conductor cross-section, flexible , min. | 0.75 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.75 mm² |
Connection system | PUSH IN |
Number of terminals | 2 (+ / -) |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | PUSH IN |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 24 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ETIM 10.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-90 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
ECLASS 14.0 | 27-04-06-92 |
ECLASS 15.0 | 27-04-06-92 |
Approvals | ![]() ![]() ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E258476 |