Properties
Version | Redundancy module, 24 V DC |
Order No. | 2486110000 |
Type | PRO RM 40 |
GTIN (EAN) | 4050118496840 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 750 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | cc374e6c-371c-484b-a36d-6c65c5030ae7 |
Connection system | Pluggable screw connection |
DC input voltage range | 10 … 32 V DC |
Input current |
2 × 48 A (-40 °C ~ +45 °C)
2 × 40 A (+45 °C ~ +60 °C) 2 × 30 A (+70 °C) |
Nominal power consumption | 960 VA |
Rated input voltage | 24 V DC |
Connection system | Screw connection |
continous output current @ 24 V DC |
1 × 96 A (-40 °C ~ +45 °C)
1 × 80 A (+45 °C ~ +60 °C) 1 × 60 A (+70 °C) |
Continuous output current @ UNominal |
1 × 96 A (-40 °C ~ +45 °C)
1 × 80 A (+45 °C ~ +60 °C) 1 × 60 A (+70 °C) |
Output current, max. | 96 A |
Output power | 1,907.2 W |
Output voltage, max. | 32 V |
Output voltage, min. | 9.84 V |
Rated output voltage | VINPUT-typ. 0.16 V |
Conformal coating | Yes |
Degree of efficiency | > 98% |
Derating | > 60°C / 75% @ 70°C |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Protection degree | IP20 |
Short-circuit protection | No |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 2.3 g (on DIN rail) |
Insulation voltage input / earth | 0.5 kV |
Insulation voltage output / earth | 0.5 kV |
Protection class | III, with no ground connection, for SELV |
Conductor cross-section, AWG/kcmil , max. | 6 AWG |
Conductor cross-section, AWG/kcmil , min. | 22 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | Pluggable screw connection |
Number of terminals | 4 (+,+,−,−) |
Tightening torque, max. | 1.5 Nm |
Wire connection cross section, flexible (input), max. | 16 mm² |
Conductor cross-section, AWG/kcmil , max. | 1 AWG |
Conductor cross-section, AWG/kcmil , min. | 20 AWG |
Conductor cross-section, flexible , max. | 35 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 2 (+ / -) |
Tightening torque, max. | 4 Nm |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | PUSH IN |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 24 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Approval/Certificate/Document of Conformity |
[PRO RM UL 508.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306205)
[DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_307353) [PRO RM ATEX certificate .pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_307385) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308057) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_67978) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49069) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2486110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2486110000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68849) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-90 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
ECLASS 14.0 | 27-04-06-92 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![TUEV](/picture/TUEV.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |