Properties
Version | Power supply, switch-mode power supply unit, 12 V |
Order No. | 2580220000 |
Type | PRO INSTA 30W 12V 2.6A |
GTIN (EAN) | 4050118590951 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Net weight | 192 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | d62541f7-8058-4336-b693-7303c8b40800 |
AC current consumption | 0.5 A @ 230 V AC / 1.0 A @ 100 V AC |
AC input voltage range | 85...264 V AC (derating at 100 V AC) |
Connection system | PUSH IN with actuator |
DC current consumption | 0.2 A @ 370 V DC / 0.5 A @ 120 V DC |
DC input voltage range | 95…370 V DC |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | Yes |
Inrush current | max. 40 A |
Nominal power consumption | 35.3 VA |
Rated input voltage | 110...240 V AC / 120...340 V DC |
Recommended back-up fuse |
2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker |
Wire connection method | PUSH IN with actuator |
Capacitive load | unrestricted |
Connection system | PUSH IN |
Continuous output current @ UNominal |
2.6 A @ 55 °C
1.625 A @ 55 °C |
Nominal output current for Unom | 2.6 A @ 55 °C |
Output current, max. | 2.6 A |
Output power | 30 W |
Output voltage, max. | 16 V |
Output voltage, min. | 9 V |
Output voltage, note | (adjustable via potentiometer on front) |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 12 V DC ± 1 % |
Residual ripple, breaking spikes | < 50 mVss @ UNenn, Full Load |
Wire connection method | PUSH IN with actuator |
Degree of efficiency | 85 % |
Housing version | Plastic, protective insulation |
Mounting position, installation notice | Horizontal on DIN rail TS 35, top and bottom 50 mm clearance for free air flow, 10 mm clearance to neighbouring active subassemblies with full load, 5 mm with passive neighbouring subassemblies, direct row mounting with 90% rated load |
MTBF |
|
Power loss, idling | 0.45 W |
Power loss, nominal load | 5.29 W |
Protection against reverse voltages from the load | 18…25 V DC |
Protection degree | IP20 |
Short-circuit protection |
Yes
internal |
Interference immunity test acc. to |
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips)
EN 61000-4-11 (Dips) |
Limiting of mains voltage harmonic currents |
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips)
EN 61000-4-11 (Dips) |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 15 g In all directions |
Vibration resistance IEC 60068-2-6 | 2.3 g |
Insulation voltage input / earth | 3.5 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 4 kV |
Pollution severity | 2 |
Protection class | II |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 24 |
Conductor cross-section, flexible , min. | 0.25 mm² |
Conductor cross-section, rigid , max. | 2.5 mm² |
Conductor cross-section, rigid , min. | 0.25 mm² |
Connection system | PUSH IN with actuator |
Number of terminals | 2 (L,N) |
Wire connection cross section, flexible (input), max. | 2.5 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 24 |
Conductor cross-section, flexible , max. | 2.5 mm² |
Conductor cross-section, flexible , min. | 0.25 mm² |
Conductor cross-section, rigid , max. | 2.5 mm² |
Conductor cross-section, rigid , min. | 0.25 mm² |
Connection system | PUSH IN |
Number of terminals | 4 (++ / --) |
LED green | Operating voltage OK |
Approval/Certificate/Document of Conformity |
[PRO INSTA 30W 12V_24V EN 62368-1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306089)
[CSA UL508 UL 121201 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306092) [UL 61010 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306095) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86894) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_313928) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96337) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2580220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2580220000) |
User Documentation | [Operating instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_86627) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CULUS](/picture/CULUS.gif) ![TUEV](/picture/TUEV.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |