Properties
Version | UPS control unit |
Order No. | 1370040010 |
Type | CP DC UPS 24V 40A |
GTIN (EAN) | 4050118202342 |
Qty. | 1 items |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 66 mm |
Width (inches) | 2.598 inch |
Net weight | 1,051.8 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | d6c68c9e-3e33-4fa9-920e-331473bf0422 |
Parallel connection option | yes, max. 2 |
Rated voltage | 24 V |
Storage medium |
3.4 Ah
7.2 Ah 12 Ah 17 Ah Selectable with rotary switch |
Battery availability test | every minute |
Charging current | 0.15 cA |
Charging feature | IU characteristic curve |
Charging voltage (temperature compensated) | 27, 48 V @ 20°C |
Temperature coefficient | - 48 mV / °C |
Function DIP switch |
Inversion of transistor outputs
Operation without temperature probe |
Remote disconnection (Interlock) | Yes |
Selector switch battery |
3.4 Ah
7.2 Ah 12 Ah 17 Ah No Battery Service |
Selector switch buffer times |
0.5 min
1 min 3 min 5 min 10 min 20 min 30 min 45 min ∞ ∞ w/0 |
Temperature probe | NTC 100 kΩ |
DC current consumption |
max. 200 mA (without battery)
max. 0.5 A (with fully charged battery) |
DC input voltage range | 20...30 V DC |
Input current | ≤ 43 A |
Input fuse (internal) | Yes |
Max. approved input current | 52 A |
Rated input voltage | 24 V DC |
Wire connection method | Screw connection |
Continuous output current @ UNominal |
48 A @ 45 °C
24 A @ 70 °C 40 A @ 60 °C |
Nominal output current for Unom | 40 A @ 60 °C |
Output current, max. | 48 A |
Output voltage, note |
Vo = Vin - 0.2 V normal operation (Imax)
Vo = Vin - 0.3 V battery supply (I max) |
Overload protection | Yes |
Parallel connection option |
yes, max. 2
Yes, with diode module |
Protection against inverse voltage | Yes |
Rated output voltage | 24 V DC ± 1 % |
Residual ripple, breaking spikes | < 50 mVPP @ 24 V DC, IN |
Temperature coefficient | - 48 mV / °C |
Temperature probe | NTC 100 kΩ |
Wire connection method | Screw connection |
Buffer times | Depending on the connected battery |
Clip-in foot | metal |
Current limiting | > 120% IN |
Degree of efficiency |
≥ 96% normal mode, battery is being charged
≥ 98% normal mode, battery is charged ≥ 98% buffer mode |
Housing version | Metal, corrosion resistant |
Humidity | 5...95 %, no condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Power loss | < 10 W |
Protection against reverse voltages from the load | 32…34 V DC |
Protection degree | IP20 |
Short-circuit protection | Yes |
Storage medium |
3.4 Ah
7.2 Ah 12 Ah 17 Ah Selectable with rotary switch |
Surge voltage category | III |
Interference immunity test acc. to | EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips) |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 2.3 g |
electrical isolation, input-earth | 1 kV |
electrical isolation, output-earth | 1 kV |
Insulation voltage | 1 kV DC |
Pollution severity | 2 |
Protection class | III, with no ground connection, for SELV |
Surge voltage category | III |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 6 |
Conductor cross-section, AWG/kcmil , min. | 26 |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Reverse polarity protection | Yes |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 1.2 Nm |
Wire connection cross section, flexible (input), max. | 16 mm² |
Conductor cross-section, AWG/kcmil , max. | 6 |
Conductor cross-section, AWG/kcmil , min. | 26 |
Conductor cross-section, flexible , max. | 16 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.6 mm² |
Reverse polarity protection | Yes |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 1.2 Nm |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | Screw connection |
Wire cross-section, AWG/kcmil , max. | 15 |
Wire cross-section, AWG/kcmil , min. | 30 |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Floating contact | Yes |
Status indicator |
Three-colour LED: Battery capacity >85% green, >40% yellow, >20% red, <20% red (Flashing)
Green/yellow LED: normal / buffering Yellow/red LED: temperature alarm / alarm Yellow/red LED: switch-off / battery fault |
Status relay (max. load) |
Fault (alarm) (30 V AC/DC 0.1 A)
Battery operation (buff.) (30 V AC/DC 0.1 A) Laden (Charg.) (30V AC/DC 0,1A) |
Transistor outputs (24&...27 V DC max. load 150 mA) |
Battery operation (buff.)
Charging Fault (alarm) |
Approval/Certificate/Document of Conformity |
[UL 508 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306195)
[UL 60950 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306197) [DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306198) [BV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308050) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37676) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204432)
[Quick start guide -- QSG0009 PS-Selection Guide AC Backup Guide for AC backup for power supplies](https://mdcop.weidmueller.com/mediadelivery/asset/900_246228) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1370040010) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1370040010) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1370040010&norm=0) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68801) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-01 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
ECLASS 14.0 | 27-04-06-92 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![TUEV](/picture/TUEV.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |
Accessories
-
-
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1478990000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
-
Power SuppliesAccessoriesTemperature probe
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
Power SuppliesAccessoriesInstallation