Egenskaber
Version | Potential distributor |
Order No. | 2495070000 |
Type | AMG PD EX |
GTIN (EAN) | 4050118504767 |
Qty. | 10 Styk |
Depth | 96,5 mm |
Depth (inches) | 3,799 inch |
Height | 125 mm |
Height (inches) | 4,921 inch |
Width | 6,1 mm |
Width (inches) | 0,24 inch |
Net weight | 27,5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection system | PUSH IN |
Conformal coating | Yes |
Current load per contact point | 12 A |
Protection degree | IP20 |
Total current load per potential | 12 A |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 2,5 mm² |
Conductor cross-section, flexible , min. | 0,14 mm² |
Conductor cross-section, rigid , max. | 2,5 mm² |
Conductor cross-section, rigid , min. | 0,14 mm² |
Connection system | PUSH IN |
Number of terminals |
4 (4x +)
2 x 1.5 mm² 2 x 2.5 mm² |
Screwdriver blade | 0.6 x 3.5 |
Approval/Certificate/Document of Conformity |
[MaxGuard AMG ELM UL 508 CSA C22.2.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306123)
[MaxGuard EX ATEX .pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306140) [BV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308051) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308052) [ABS Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308054) [RINA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_310593) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85823) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_314088) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39773) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2495070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2495070000) |
User Documentation |
[Manual_maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_43594)
[Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68846) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
ECLASS 15.0 | 27-25-01-19 |
Approvals |              |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |
Certificate no. (cULusEX) | E470829 |
Tilbehør
-
Produkt ID:1528070000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Produkt ID:1528030000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Produkt ID:1527980000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Produkt ID:2460450000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Produkt ID:1528230000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Produkt ID:1528180000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Produkt ID:1528170000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Produkt ID:1527930000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Produkt ID:1528140000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Produkt ID:2460750000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Produkt ID:1528080000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Produkt ID:2460800000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Produkt ID:2460740000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Produkt ID:1528220000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Produkt ID:2460780000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Produkt ID:1528020000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Produkt ID:2460730000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Produkt ID:2460770000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Produkt ID:1528240000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Produkt ID:1528190000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Produkt ID:1528120000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Produkt ID:1527990000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Produkt ID:1527940000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Produkt ID:1527970000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Produkt ID:2460810000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Produkt ID:2460760000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Produkt ID:1528040000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Produkt ID:1528130000Pakningsenhed:5 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Produkt ID:1528090000Pakningsenhed:20 Styk
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Produkt ID:2460790000Pakningsenhed:60 Styk
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Produkt ID:1818400000Pakningsenhed:600 Styk
WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
-
-
-
Produkt ID:1479000000Pakningsenhed:50 Styk
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
Er tilbehør til
-
Produkt ID:2082470000Pakningsenhed:1 Styk
Electronic load monitoring, 10 A, 24 V DC
-
-
-
-
-
-
-
-
-
-
-
-
-
Produkt ID:2082430000Pakningsenhed:1 Styk
Electronic load monitoring, 10 A, 24 V DC
-
-
-
Produkt ID:2838520000Pakningsenhed:1 Styk
Electronic load monitoring, 18 A, 24 V DC
-
Produkt ID:2082010000Pakningsenhed:1 Styk
Electronic load monitoring, 12 A, 24 V DC
-