SL 7.62/12/180B 3.2SN GN BX

This product is discontinued.

Item No. 2865300000

Approvals

ROHS

General ordering data

Order No.
Type
GTIN (EAN)
Qty.
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
Product Carbon Footprint

System specifications

Mounting onto the PCB
Pitch in mm (P)
Outgoing elbow
Number of poles
Solder pin length (l)
Pin series quantity

Material data

Insulating material
Colour
Colour chart (similar)
UL 94 flammability rating
Contact material
Operating temperature, min.
Operating temperature, max.

Rated data acc. to IEC

Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)

Packing

Packaging
VPE length
VPE width
VPE height

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0