Properties
Version | Bolting tool |
Order No. | 4294820000 |
Type | 1/4" HANDGRIFF |
GTIN (EAN) | 4032248478279 |
Qty. | 1 items |
Width | 220 mm |
Width (inches) | 8.661 inch |
Net weight | 112 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002119 |
ETIM 7.0 | EC002119 |
ETIM 8.0 | EC002119 |
ETIM 9.0 | EC002119 |
ECLASS 9.0 | 21-04-04-11 |
ECLASS 9.1 | 21-04-04-17 |
ECLASS 10.0 | 21-04-04-11 |
ECLASS 11.0 | 21-04-04-11 |
ECLASS 13.0 | 21-04-04-11 |
ECLASS 14.0 | 21-04-04-11 |
Is accessory of
-
Item No.:1818183500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 35 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818184500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 45 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818182500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 25 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818188000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 80 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818184000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 40 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818185000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 50 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818186500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 65 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818181500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818180100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818181000Packaging unit:1 empty
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818186000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 60 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818180300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818180500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818185500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 55 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818187500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 75 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818189000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 90 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818141000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818140500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818141500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 15 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818144000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 40 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818143500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 35 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818142000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818140100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818144500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 45 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818140300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818142500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 25 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1541071000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1541071500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1935510150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1541070500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1935511500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1935510500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1541070150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1935510700Packaging unit:1 PC
Sensor/actuator line, Connecting line, M23 / M23, Number of poles: 19, 7 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764900000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 19, 500 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764890000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 19, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764970000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 21, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764950000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 19, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764980000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 21, 500 m, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:2764960000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 19, 500 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764930000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 11, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2764940000Packaging unit:1 PC
Sensor/actuator line, Number of poles: 11, 500 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818161500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818160100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818161000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818160300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818162500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 25 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818160500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818163000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 30 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1886440500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1886441000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1886441500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1886440300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1886440100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818090300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818090100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 1 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818090500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1818091000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Number of poles: 19, 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906280500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906281000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906280300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906280100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877440150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877442000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 20 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877440500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877441500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 15 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877440100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877441000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877443000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 30 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1877440300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906290300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906290500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906290100Packaging unit:1 PC
Sensor/actuator line, One end without connector, M23, External thread, Number of poles: 12, 1 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Individual part of
-
-
-
-
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors