Properties
Version | Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, green |
Order No. | 2508210000 |
Type | A2C 1.5 GN |
GTIN (EAN) | 4050118525687 |
Qty. | 100 items |
Depth | 33.5 mm |
Depth (inches) | 1.319 inch |
Depth including DIN rail | 34 mm |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 4.04 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | green |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV16ATEX7909U |
Certificate No. (IECEX) | IECEXTUR16.0036U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 15 A |
Wire cross section max. (ATEX) | 1.5 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 15 A |
Wire cross section max. (IECEX) | 1.5 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Installation advice | Rail |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
With snap-in pegs | No |
Connection type, additional connection | PUSH IN |
Blade size | 0.4 x 2.0 mm |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.14 mm² |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A1 |
Number of connections | 2 |
Stripping length | 8 mm |
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-70089609 |
Current size B (CSA) | 13 A |
Current size C (CSA) | 13 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 300 V |
Voltage size C (CSA) | 300 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 14 AWG |
Wire cross section min. (CSA) | 26 AWG |
Installation advice | Rail |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 1.5 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 17.5 A |
Current at maximum wires | 17.5 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 14 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 14 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size B (cURus) | 13 A |
Current size C (cURus) | 13 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 300 V |
Voltage size C (cURus) | 300 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58072)
[DE PT0101 20171010 011 ISSUE01.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_68350) [20-AV4BO-0269U](https://mdcop.weidmueller.com/mediadelivery/asset/900_318070) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284539) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253939) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58128) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_58163) [DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152120) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178457) [CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_225033) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_225034) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253942) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39867) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2508210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2508210000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2508210000&norm=0) |
Tender specification |
[Klippon® Connect 2508210000 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_76188)
[Klippon® Connect 2508210000 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_76191) |
User Documentation |
[NTI_A2C 1,5.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_58134)
[NTI_ALO 6](https://mdcop.weidmueller.com/mediadelivery/asset/900_58156) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [NTI ALO16](https://mdcop.weidmueller.com/mediadelivery/asset/900_103845) [User Manual AXC 1.5-16](https://mdcop.weidmueller.com/mediadelivery/asset/900_229201) |
Safety Information | [Go to website](https://www.weidmueller.com/int/service/safety_info.jsp) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
Item No.:1755270000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:2003750000Packaging unit:1600 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1369480000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, yellow
-
-
Item No.:2635520000Packaging unit:40 PC
Terminal marker, 6.2 x 3.5 mm, Pitch in mm (P): 3.50 yellow
-
Item No.:1985570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985600000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985500000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985590000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, Width: 16 mm
-
Item No.:1985650000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985720000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985610000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985660000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985620000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985560000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, Width: 30 mm
-
Item No.:1985510000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985550000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985800000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985730000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, Width: 19.5 mm
-
Item No.:1985580000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985700000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:1985670000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985410000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985770000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985540000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, Width: 26.5 mm
-
Item No.:1985530000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, Width: 5.5 mm
-
Item No.:1985820000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm
-
Item No.:1985520000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 17.5 A, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, Width: 33.5 mm
-
Item No.:1985750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, Width: 23 mm
-
Item No.:1985490000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, Width: 12.5 mm
-
Item No.:1985480000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 17.5 A, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, Width: 9 mm
-
Item No.:1985810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, Width: 70 mm
-
Item No.:2007790000Packaging unit:320 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Item No.:1767730000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
-
-
-
-
-
-
-
-
Item No.:2749260000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm
-
Item No.:2007100000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:1991880000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991890000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
-
Item No.:2007140000Packaging unit:1000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2003760000Packaging unit:960 PC
WS, Terminal marker, 10 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:2007760000Packaging unit:192 PC
WS, Terminal marker, 10 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification